IESNA:LM-63-2002
[TEST]P1437450
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-740-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32385.5
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4510.8 4538.4 4280.6 3774.3 3488.9 3461.3 3479.7 3553.4 3700.7 3894.0 4105.7 4538.4 5486.6 6646.5 7962.9 9251.7 10245.9 11019.2 
11958.2 12593.3 12934.0 12970.8 12206.7 11488.7 10871.9 9712.0 7336.9 4980.3 3976.8 2614.4 948.2 506.3 340.6 184.1 128.9 73.6 0.0 
4510.8 4547.6 4289.8 3792.7 3507.4 3470.5 3498.2 3571.8 3709.9 3921.6 4142.5 4547.6 5495.8 6692.5 8073.4 9279.3 10338.0 11240.1 
12050.2 12703.8 13127.3 13154.9 12317.2 11599.1 10927.1 9748.8 7475.0 5136.8 3976.8 2623.6 948.2 524.7 349.8 193.3 128.9 73.6 0.0 
4510.8 4538.4 4308.3 3866.4 3553.4 3507.4 3535.0 3617.8 3765.1 3995.3 4253.0 4621.2 5431.3 6683.3 8045.7 9408.2 10660.2 11709.6 
12713.0 13606.0 14112.3 14287.2 14075.5 13127.3 12317.2 11396.6 8984.7 6048.1 4289.8 2918.2 1279.6 616.8 414.3 276.2 211.7 119.7 0.0 
4510.8 4547.6 4354.3 3958.4 3645.4 3608.6 3617.8 3709.9 3884.8 4142.5 4492.4 4925.0 5514.2 6628.1 8027.3 9564.7 10973.2 12197.5 
13357.4 14360.8 15069.7 15520.7 15594.4 15465.5 14867.1 13790.1 12980.0 11672.8 9380.6 5956.1 2384.3 985.0 607.6 395.8 285.4 
138.1 0.0 
4510.8 4566.0 4418.7 4170.2 3838.8 3774.3 3811.1 3921.6 4124.1 4446.3 4879.0 5422.1 6020.5 6858.2 8055.0 9583.1 11295.3 12851.1 
14020.2 15042.1 15806.1 16321.6 16726.7 17140.9 17297.4 16984.4 16468.9 15631.2 13642.8 9675.2 5118.3 1960.8 948.2 506.3 285.4 
138.1 0.0 
4510.8 4556.8 4483.2 4363.5 4161.0 4050.5 4124.1 4317.5 4556.8 4888.2 5394.5 6057.3 6839.8 7622.3 8625.7 9978.9 11608.3 13200.9 
14554.2 15309.0 15889.0 16487.3 17113.3 17932.6 18733.5 19350.3 19635.7 19755.4 18227.2 13900.6 8275.9 3369.3 1298.0 607.6 294.6 
128.9 0.0 
4510.8 4593.6 4566.0 4575.2 4575.2 4566.0 4639.7 4869.8 5210.4 5679.9 6259.9 6996.3 7861.6 8892.7 10071.0 11433.4 12556.5 13624.4 
14544.9 15364.3 16137.5 16910.8 17978.7 19120.2 20105.2 20445.8 19654.1 18116.7 16211.2 13219.3 8055.0 3148.3 1012.6 487.9 211.7 
64.4 0.0 
4510.8 4584.4 4621.2 4713.3 4860.6 5053.9 5357.7 5670.7 6094.1 6609.7 7290.9 8165.4 9187.3 10411.6 11764.8 13200.9 14360.8 15180.1 
15870.6 16616.2 17592.0 18696.7 19718.5 20418.2 19727.7 18264.0 16478.1 14167.5 10697.0 6186.2 2955.0 1509.7 846.9 497.1 313.0 
110.5 0.0 
4510.8 4584.4 4676.5 4833.0 5072.3 5412.9 5864.0 6407.1 7060.7 7778.8 8625.7 9619.9 10779.8 12142.3 13688.8 15124.9 16266.4 17196.2 
17923.4 18926.8 20243.3 21522.8 22268.5 21688.5 20188.0 18540.2 16192.8 12335.6 7834.0 4068.9 2209.4 1252.0 846.9 598.4 349.8 138.1 
0.0 
4510.8 4575.2 4667.3 4869.8 5146.0 5523.4 6020.5 6582.0 7318.5 8045.7 8947.9 9997.4 11304.6 12694.6 14360.8 15981.0 17417.1 18696.7 
19792.2 21117.8 22876.1 24284.5 24938.1 24128.0 22185.6 19506.8 15962.6 11148.1 6158.6 3139.1 1712.3 1067.9 718.0 487.9 303.8 156.5 
0.0 
4510.8 4538.4 4630.4 4842.2 5155.2 5560.2 6029.7 6683.3 7392.1 8174.6 9122.8 10190.7 11461.1 12841.9 14480.5 16165.1 17500.0 18659.9 
19562.0 20574.7 21854.2 22590.7 22526.3 21090.2 18632.3 15741.7 12381.6 8110.2 4345.1 2144.9 1298.0 810.1 543.1 313.0 211.7 92.1 0.0 
4510.8 4529.2 4602.8 4786.9 5063.1 5431.3 5882.4 6425.6 7106.8 7778.8 8552.1 9435.8 10448.4 11608.3 12924.8 14388.5 15723.3 16735.9 
17555.2 18411.3 19239.8 19442.4 18880.8 17030.5 14627.8 11967.4 9178.0 5937.7 3129.9 1620.2 1040.2 672.0 395.8 202.5 128.9 64.4 0.0 
4510.8 4501.6 4547.6 4676.5 4888.2 5182.8 5532.6 5937.7 6388.7 6895.0 7410.6 7999.7 8717.8 9518.7 10512.9 11654.4 12547.3 13265.4 
13550.7 13596.8 13486.3 12602.6 10927.1 8331.1 5910.0 4243.8 3047.1 1970.0 1150.7 754.9 506.3 340.6 211.7 110.5 55.2 18.4 0.0 
4510.8 4446.3 4381.9 4372.7 4391.1 4455.5 4520.0 4556.8 4602.8 4566.0 4455.5 4280.6 4151.8 4142.5 4354.3 4639.7 4685.7 4243.8 3544.2 
2890.6 2209.4 1620.2 1270.4 1012.6 819.3 662.8 515.5 386.6 285.4 211.7 156.5 110.5 73.6 36.8 9.2 9.2 0.0 
4510.8 4335.9 4142.5 3949.2 3765.1 3581.0 3341.7 2936.6 2421.1 1970.0 1776.7 1785.9 1905.6 2098.9 2246.2 2209.4 1887.2 1463.7 1086.3 874.5 
773.3 718.0 644.4 552.3 451.1 377.4 303.8 267.0 230.1 202.5 165.7 138.1 92.1 36.8 9.2 0.0 0.0 
4510.8 4280.6 3940.0 3571.8 3203.6 2752.5 2144.9 1565.0 1325.6 1279.6 1270.4 1270.4 1288.8 1316.4 1242.8 1003.4 754.9 635.2 561.5 497.1 460.3 
423.5 386.6 349.8 322.2 303.8 276.2 211.7 156.5 119.7 73.6 46.0 18.4 9.2 0.0 0.0 0.0 
4510.8 4207.0 3746.7 3240.4 2669.6 2006.8 1390.1 1196.7 1150.7 1095.5 1049.4 1012.6 975.8 920.6 800.9 635.2 543.1 460.3 395.8 359.0 322.2 
303.8 276.2 267.0 239.3 211.7 184.1 156.5 119.7 82.9 64.4 36.8 18.4 0.0 0.0 0.0 0.0 
4510.8 4142.5 3553.4 2955.0 2255.4 1482.1 1205.9 1132.3 1077.1 1012.6 948.2 865.3 791.7 708.8 607.6 524.7 451.1 386.6 340.6 313.0 285.4 267.0 
248.6 230.1 211.7 193.3 165.7 128.9 110.5 92.1 64.4 36.8 9.2 0.0 0.0 0.0 0.0 
4510.8 4059.7 3442.9 2706.5 1896.4 1270.4 1159.9 1104.7 1040.2 975.8 892.9 791.7 699.6 607.6 524.7 460.3 405.0 349.8 322.2 294.6 267.0 248.6 230.1 
211.7 184.1 165.7 138.1 110.5 92.1 73.6 46.0 18.4 0.0 0.0 0.0 0.0 0.0 
4510.8 4041.3 3350.9 2577.6 1638.6 1215.1 1150.7 1095.5 1031.0 957.4 865.3 773.3 672.0 580.0 497.1 432.7 386.6 340.6 303.8 276.2 248.6 230.1 202.5 
184.1 165.7 128.9 101.3 92.1 73.6 55.2 27.6 9.2 0.0 0.0 0.0 0.0 0.0 
4510.8 4032.1 3304.8 2467.1 1518.9 1205.9 1141.5 1086.3 1031.0 957.4 856.1 754.9 653.6 570.8 497.1 441.9 395.8 359.0 313.0 276.2 239.3 220.9 193.3 
174.9 147.3 101.3 73.6 64.4 46.0 27.6 18.4 0.0 0.0 0.0 0.0 0.0 0.0 
4510.8 3995.3 3295.6 2476.3 1509.7 1196.7 1141.5 1086.3 1021.8 948.2 856.1 754.9 662.8 580.0 506.3 451.1 405.0 359.0 313.0 276.2 239.3 220.9 193.3 
174.9 147.3 101.3 73.6 55.2 46.0 27.6 9.2 0.0 0.0 0.0 0.0 0.0 0.0 
